

Brand: Wiegmann
Catalog ID: ALNP1616
These aluminum panels are primarily used in the ALN4 Series enclosures. Mount to provided collar studs.
Aluminum panels are 5052-H32 aluminum alloy, .125-inch thick. Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, and 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABN12); Large JIC (B-CH, Large), Single Door N12.
Application
For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.
Catalog Number
ALNP1616
Construction
Non-Flanged
Material
Aluminum
Mounting Type
Series
ALN4 Series
Type
Back Panel
UPC
786725364435
Height
13 in
Weight
2 lb
Width
13 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1
Pallet Quantity
240