

Brand: Wiegmann
Catalog ID: P0606AL
The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.
Aluminum panels are 5052-H32 aluminum alloy, .080-inch thick. Panels fit the following enclosures: B, BCH, BN4, BN4CH
Application
For use with JIC enclosures.
Catalog Number
P0606AL
Construction
Non-Flanged
Material
Aluminum
Mounting Type
Series
P Series
Type
Back Panel
UPC
786725334551
Actual Height
4.88 in
Actual Width
4.88 in
Height
5 in
Weight
0.5 lb
Width
5 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
10
Pallet Quantity
50