Brand: Wiegmann
Catalog ID: NP2416
Application
For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.
Catalog Number
NP2416
Color
White
Construction
Flanged
EU RoHS Indicator
Yes
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Mounting Holes
Series
NP
Type
Back Panel
UPC
786725365203
Height
21 in
Weight
10 lb
Width
13 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1