HUBBELL
Image of NP4230SS Back Panel (N1/3R/4/12) 39 X 27, 304 Stainless Steel
* Representative image
Image of NP4230SS Back Panel (N1/3R/4/12) 39 X 27, 304 Stainless Steel

Back Panel (N1/3R/4/12) 39 X 27, 304 Stainless Steel

Brand: Wiegmann

Catalog ID: NP4230SS

Back Panel (N1/3R/4/12) 39X27 304 Stainless Steel

Product details

General

Application

For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.

Catalog Number

NP4230SS

Color

Stainless Steel

Construction

Flanged

EU RoHS Indicator

No

Material

Stainless Steel

Mounting Type

Mounting Holes

Series

NP

Type

Back Panel

UPC

786725864959

Dimensions

Height

39 in

Weight

35 lb

Width

27 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1