Brand: Wiegmann
Catalog ID: NP4230
Application
For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.
Catalog Number
NP4230
Color
White
Construction
Flanged
EU RoHS Indicator
Yes
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Mounting Holes
Series
NP
Type
Back Panel
UPC
786725365654
Height
39 in
Weight
35 lb
Width
27 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1