HUBBELL
Image of NP2020SSC Back Panel (Ultimate) 18.2 X 18.2, 304 Stainless Steel

Back Panel (Ultimate) 18.2 X 18.2, 304 Stainless Steel

Brand: Wiegmann

Catalog ID: NP2020SSC

Back Panel (Ultimate) 18.2X18.2 304 Stainless Steel

The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.

  • Fabricated from 304 stainless steel
  • Exterior surface has a smooth grained finish

Stainless panels are 12 gauge. Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.

General

Application

For use with Ultimate N412C Series enclosures.

Catalog Number

NP2020SSC

Color

Stainless Steel

Construction

Non-Flanged

EU RoHS Indicator

No

Material

Stainless Steel

Mounting Type

Mounting Holes

Series

NP Series

Type

Back Panel

UPC

786725864706

Dimensions

Actual Height

18.2 in

Actual Width

18.2 in

Height

18 in

Weight

9 lb

Width

18 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

1

Pallet Quantity

160