
Brand: Wiegmann
Catalog ID: NP2420SSC
The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.
Stainless panels are 12 gauge. Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.
Application
For use with Ultimate N412C Series enclosures.
Catalog Number
NP2420SSC
Color
Stainless Steel
Construction
Flanged
EU RoHS Indicator
Yes
Material
Stainless Steel
Mounting Type
Mounting Holes
Series
NP Series
Type
Back Panel
UPC
786725864720
Actual Height
1.25 in
Actual Width
23.375 in
Height
1 in
Weight
12 lb
Width
23 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Yes
Carton Quantity
1
Pallet Quantity
124