HUBBELL
Image of NP3624SSC Back Panel (Ultimate) 34.2 X 22.2, 304 Stainless Steel

Back Panel (Ultimate) 34.2 X 22.2, 304 Stainless Steel

Brand: Wiegmann

Catalog ID: NP3624SSC

Back Panel (Ultimate) 34.2X22.2 304 Stainless Steel

The C Series back panels are used in all N412C Ultimate Series enclosures. These panels allow the user to mount many types of electrical components.

  • Fabricated from 304 stainless steel
  • Exterior surface has a smooth grained finish

Stainless panels are 12 gauge. Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.

General

Application

For use with Ultimate N412C Series enclosures.

Catalog Number

NP3624SSC

Color

Stainless Steel

Construction

Flanged

EU RoHS Indicator

No

Material

Stainless Steel

Mounting Type

Mounting Holes

Series

NP Series

Type

Back Panel

UPC

786725864768

Dimensions

Actual Height

0.875 in

Actual Width

23.375 in

Height

1 in

Weight

23 lb

Width

23 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

1