Brand: Wiegmann
Catalog ID: NP3630SSC
The C Series back panels are used in all N412C Ultimate Series enclosures. These panels allow the user to mount many types of electrical components.
Stainless panels are 12 gauge. Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.
Application
For use with Ultimate N412C Series enclosures.
Catalog Number
NP3630SSC
Color
Stainless Steel
Construction
Flanged
EU RoHS Indicator
Yes
Material
Stainless Steel
Mounting Type
Mounting Holes
Series
NP
Type
Back Panel
UPC
786725864775
Actual Height
34.2 in
Actual Width
28.2 in
Height
34 in
Weight
29 lb
Width
28 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1