HUBBELL
Image of NP3636SSC Back Panel (Ultimate) 34.2 X 34.2, 304 Stainless Steel
* Representative image
Image of NP3636SSC Back Panel (Ultimate) 34.2 X 34.2, 304 Stainless Steel

Back Panel (Ultimate) 34.2 X 34.2, 304 Stainless Steel

Brand: Wiegmann

Catalog ID: NP3636SSC

Back Panel (Ultimate) 34.2X34.2 304 Stainless Steel

Product details

General

Application

For use with Ultimate N412C Series enclosures.

Catalog Number

NP3636SSC

Color

Stainless Steel

Construction

Flanged

EU RoHS Indicator

Yes

Material

Stainless Steel

Mounting Type

Mounting Holes

Series

NP

Type

Back Panel

UPC

786725864782

Dimensions

Actual Height

34.2 in

Actual Width

34.2 in

Height

34 in

Weight

36 lb

Width

34 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1