Brand: Wiegmann
Catalog ID: WA72P30F2G
The WA Series half length back panel is used in NEMA 4,12 and stainless steel single door/single access or single door/dual access freestanding enclosures. All necessary mounting hardware is included.
Panels for single-door single-access and single-door dual-access, freestanding NEMA 12, freestanding stainless steel enclosures. Panels can be positioned anywhere along horizontal depth-wise mounting channels. Half-length panels can be located in the upper or lower portion of the enclosure. Mounting hardware furnished with each panel. Panels may be used in two-door enclosures along with other freestanding accessories. Optional "G" panels have a conductive finish (no paint).
Application
For use with single door freestanding enclosures.
Catalog Number
WA72P30F2G
Construction
Flanged
EU RoHS Indicator
Yes
Finish Type
Conductive (No Paint)
Material
Carbon Steel
Mounting Type
Mounting Hardware
Series
WA-F2
Type
Back Panel
UPC
786725867462
Actual Height
30.88 in
Height
31 in
Weight
45 lb
Width
26 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1