Brand: Wiegmann
Catalog ID: WA90P36F2
Application
For use with single door freestanding enclosures.
Catalog Number
WA90P36F2
Color
White
Construction
Flanged
EU RoHS Indicator
No
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Mounting Hardware
Series
WA-F2
Type
Back Panel
UPC
786725417643
Actual Height
39.88 in
Height
40 in
Weight
56 lb
Width
32 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1