Brand: Wiegmann
Catalog ID: HP1616
The HP Series back panels are used in Hygienic Series wall-mount enclosures allowing the user to mount many types of electrical components.
Application
For use with HYG Series Mall Mount Enclosures
Catalog Number
HP1616
Color
White
Construction
Non-Flanged
Finish Type
Smooth Paint
Material
Carbon Steel
Mounting Type
Mounting Holes
Series
Hygienic
Size
11 X 11
Style
Back Panel
Type
Carbon Steel
UPC
786725891429
Height
11 in
Width
11 in
Carton Quantity
1