Brand: Wiegmann
Catalog ID: HP3630SS
The HP Series back panels are used in Hygienic Series wall-mount enclosures allowing the user to mount many types of electrical components.
Application
For use with HYG Series Mall Mount Enclosures
Catalog Number
HP3630SS
Color
Steel
Construction
Non-Flanged
Finish Type
Grained
Material
Stainless Steel
Mounting Type
Mounting Holes
Series
Hygienic
Size
31 X 25
Style
Back Panel
Type
304 Stainless Steel
UPC
786725891511
Height
31 in
Width
25 in
Carton Quantity
1