HUBBELL
Image of NP2420CG Back Panel (Ultimate) 22.2 X 18.2, Carbon Steel - Galvanized

Back Panel (Ultimate) 22.2 X 18.2, Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: NP2420CG

Back Panel (Ultimate) 22.2X18.2 Carbon Steel - Galvanized

The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.

  • Fabricated from pre-galvanized steel
  • Panels mount to provided collar studs

Optional "G" panels have a conductive finish (no paint). Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.

General

Application

For use with Ultimate N412C Series enclosures.

Catalog Number

NP2420CG

Construction

Flanged

EU RoHS Indicator

Yes

Finish Type

Conductive (No Paint)

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

NP

Type

Back Panel

UPC

786725867882

Dimensions

Actual Height

1.375 in

Actual Width

23.25 in

Height

1 in

Weight

12 lb

Width

23 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1

Pallet Quantity

44