
Brand: Wiegmann
Catalog ID: NP2424CPP
The C Series perforated back panels are used for all N412C enclosures and allow the user to mount many types of electrical components.
Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.
Application
For use with Ultimate N412CPP Series enclosures.
Catalog Number
NP2424CPP
Color
White
Construction
Flanged
EU RoHS Indicator
No
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Mounting Holes
Series
NP Series
Type
Back Panel
UPC
786725873159
Actual Height
22.2 in
Actual Width
22.2 in
Height
22 in
Weight
16 lb
Width
22 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
1
Pallet Quantity
64