
Brand: Wiegmann
Catalog ID: NP3020C
The C Series back panels are used in all N412C Ultimate Series enclosures and the user to mount many types of electrical components.
Steel panels are 12 gauge and are painted white smooth hybrid. Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.
Application
For use with Ultimate N412C Series enclosures.
Catalog Number
NP3020C
Color
White
Construction
Flanged
EU RoHS Indicator
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Mounting Holes
Series
NP Series
Type
Back Panel
UPC
786725860432
Actual Height
28.2 in
Actual Width
18.2 in
Height
28 in
Weight
16 lb
Width
18 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Carton Quantity
1
Pallet Quantity
24