

Brand: Wiegmann
Catalog ID: NP3020CPP
The C Series perforated back panels are used for all N412C enclosures and allow the user to mount many types of electrical components.
Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.
Application
For use with Ultimate N412CPP Series enclosures.
Catalog Number
NP3020CPP
Color
White
Construction
Flanged
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Series
NP Series
Type
Back Panel
UPC
786725873166
Actual Height
28.2 in
Actual Width
18.2 in
Height
28 in
Weight
16 lb
Width
18 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1