HUBBELL
Back Panel (N1/3R/4/12) 33 X 27, 304 Stainless Steel
Image of NP3630SS Back Panel (N1/3R/4/12) 33 X 27, 304 Stainless Steel

Back Panel (N1/3R/4/12) 33 X 27, 304 Stainless Steel

Brand: Wiegmann

Catalog ID: NP3630SS

Back Panel (N1/3R/4/12) 33X27 304 Stainless Steel

The NP Series back panels are used in many large, wall-mount enclosures including the N1, RHC, N4, N4X, and N412. These back panels allow the user to mount many types of electrical components.

  • Fabricated from 304 stainless steel
  • Exterior surface has a smooth grained finish

Stainless panels are 12 gauge. Panel with any side over 20.00" has 3/4" flange on all sides. Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, & 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABM12); Large JIC (B-CH, Large) Single door N12.

General

Application

For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.

Catalog Number

NP3630SS

Color

Stainless Steel

Construction

Flanged

EU RoHS Indicator

Yes

Material

Stainless Steel

Mounting Type

Mounting Holes

Series

NP Series

Type

Back Panel

UPC

786725864935

Dimensions

Actual Height

1.375 in

Actual Width

35.25 in

Height

1 in

Weight

29 lb

Width

35 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1

Pallet Quantity

1