
Brand: Wiegmann
Catalog ID: NP4836CPP
The C Series perforated back panels are used for all N412C enclosures for mounting many types of electrical components.
Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.
Application
For use with Ultimate N412CPP Series enclosures.
Catalog Number
NP4836CPP
Color
White
Construction
Flanged
EU RoHS Indicator
No
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Mounting Holes
Series
NP Series
Type
Back Panel
UPC
786725873265
Actual Height
46.2 in
Actual Width
34.2 in
Height
46 in
Weight
49 lb
Width
34 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
1