

Brand: Wiegmann
Catalog ID: NP6036SSC
The C Series back panels are used in all N412C Ultimate Series enclosures for mounting many types of electrical components.
Stainless panels are 12 gauge. Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.
Application
For use with Ultimate N412C Series enclosures.
Catalog Number
NP6036SSC
Color
Stainless Steel
Construction
Flanged
Material
Stainless Steel
Mounting Type
Series
NP Series
Type
Back Panel
UPC
786725864812
Actual Height
58.2 in
Actual Width
34.2 in
Height
58 in
Weight
55 lb
Width
34 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1