
Brand: Wiegmann
Catalog ID: P1008AL
The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.
Aluminum panels are 5052-H32 aluminum alloy, .080-inch thick. Panels fit the following enclosures: B, BCH, BN4, BN4CH
Application
For use with JIC enclosures.
Catalog Number
P1008AL
Construction
Non-Flanged
EU RoHS Indicator
Yes
Material
Aluminum
Mounting Type
Mounting Holes
Series
P Series
Type
Back Panel
UPC
786725334650
Actual Height
8.88 in
Actual Width
6.88 in
Height
9 in
Weight
1 lb
Width
7 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Yes
Carton Quantity
10
Pallet Quantity
1000