
Brand: Wiegmann
Catalog ID: P1010G
The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.
Optional "G" panels are 14 gauge and have a conductive finish. Panels fit the following enclosures: B, BCH, BN4, BN4CH
Application
For use with JIC enclosures.
Catalog Number
P1010G
Construction
Non-Flanged
EU RoHS Indicator
Yes
Finish Type
Conductive (No Paint)
Material
Carbon Steel
Mounting Type
Mounting Holes
Series
P
Type
Back Panel
UPC
786725866892
Actual Height
0.625 in
Height
1 in
Weight
1.7 lb
Width
13 in
EU RoHS Indicator
Yes
Carton Quantity
10
Pallet Quantity
800