HUBBELL
P-G
* Representative image
P-G

Back Panel (JIC B Series) 10.8 X 8.8, Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

P1210G

Back Panel (JIC B Series) 10.8X8.8 Carbon Steel - Galvanized

The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.

  • Fabricated from pre-galvanized steel
  • Panels mount to provided weldnuts

Optional "G" panels are 14 gauge and have a conductive finish. Panels fit the following enclosures: B, BCH, BN4, BN4CH

Product details

General

Application

For use with JIC enclosures.

Catalog Number

P1210G

Construction

Non-Flanged

EU RoHS Indicator

Yes

Finish Type

Conductive (No Paint)

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

P

Type

Back Panel

UPC

786725866908

Dimensions

Actual Height

0.625 in

Height

1 in

Weight

2 lb

Width

13 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

10