
Brand: Wiegmann
Catalog ID: P1210SS
The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.
Stainless steel panels are 14 gauge. Panels fit the following enclosures: B, BCH, BN4, BN4CH, BN4SS, BN4CHSS, BN4AL, BN4CHAL.
Application
For use with JIC enclosures.
Catalog Number
P1210SS
Color
Stainless Steel
Construction
Non-Flanged
EU RoHS Indicator
Yes
Material
Stainless Steel
Mounting Type
Mounting Holes
Series
P
Type
Back Panel
UPC
786725333707
Actual Height
10.88 in
Actual Width
8.88 in
Height
11 in
Weight
2 lb
Width
9 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Yes
Carton Quantity
10
Pallet Quantity
640