text.skipToContent text.skipToNavigation

P1614AL

By Wiegmann 

Catalog ID: P1614AL

By Wiegmann
Catalog ID:  P1614AL
Back Panel (JIC B Series) 14.8X12.8 Aluminum

The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.

  • Fabricated from aluminum
  • Panels mount to provided weldnuts

Aluminum panels are 5052-H32 aluminum alloy, .080-inch thick. Panels fit the following enclosures: B, BCH, BN4, BN4CH

Product Details

General

Application For use with JIC enclosures.
Construction Non-Flanged
EU RoHS Indicator No
Material Aluminum
Mounting Type Mounting Holes
Series P
Type Back Panel
UPC 786725334803

Dimensions

Actual Height 14.88 in
Actual Width 12.88 in
Height 15 in
Weight 2 lb
Width 13 in

Logistics

Carton Quantity 10

Resources and Downloads

Specifications