HUBBELL
Panel Large N1C/RHC 21 X 18.5, Carbon Steel - White
Image of N1P2024 Panel Large N1C/RHC 21 X 18.5, Carbon Steel - White

Panel Large N1C/RHC 21 X 18.5, Carbon Steel - White

Brand: Wiegmann

Catalog ID: N1P2024

Panel Large N1C/RHC 21X18.5 Carbon Steel - White

The N1P Series back panels are designed for mounting lightweight electrical components. Used primarily in medium N1C enclosures.

  • Fabricated from carbon steel
  • Painted with white polyester powder

14 gauge (non-perforated). White smooth hybrid finish. Panels fit the following enclosures: NEMA 1 Medium (NIC). Accept self-tapping screws - eliminates the need to measure, mark and drill when mounting components. Panels are used for mounting lightweight control components.

General

Application

Used for mounting lightweight control components.

Catalog Number

N1P2024

Color

White

Construction

Non-Flanged

EU RoHS Indicator

Yes

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

N1P Series

Type

Back Panel

UPC

786725340798

Dimensions

Actual Width

18.5 in

Height

21 in

Weight

9 lb

Width

19 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1

Pallet Quantity

80