
Brand: Wiegmann
Catalog ID: P1210PP
The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.
Panels fit the following enclosures: B, BCH, BN4, BN4CH, BN4SS, BN4CHSS, BN4AL, BN4CHAL.
Application
For use with JIC enclosures.
Catalog Number
P1210PP
Color
White
Construction
Non-Flanged
EU RoHS Indicator
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Mounting Holes
Series
P Series
Type
Back Panel
UPC
786725873357
Actual Height
10.88 in
Actual Width
8.88 in
Height
11 in
Weight
2 lb
Width
9 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Carton Quantity
10
Pallet Quantity
990