HUBBELL
Image of NP4024CPP Perforated Panel (Ultimate) 38.2 X 22.2, Carbon Steel - White
* Representative image
Image of NP4024CPP Perforated Panel (Ultimate) 38.2 X 22.2, Carbon Steel - White

Perforated Panel (Ultimate) 38.2 X 22.2, Carbon Steel - White

Brand: Wiegmann

Catalog ID: NP4024CPP

Perforated Panel (Ultimate) 38.2X22.2 Carbon Steel - White

The C Series perforated back panels are used for all N412C enclosures and allow the user to mount many types of electrical components.

Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.

Product details

General

Application

For use with Ultimate N412CPP Series enclosures.

Catalog Number

NP4024CPP

Color

White

Construction

Flanged

EU RoHS Indicator

Yes

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

NP

Type

Back Panel

UPC

786725873234

Dimensions

Actual Height

38.2 in

Actual Width

22.2 in

Height

38 in

Weight

28 lb

Width

22 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions