Brand: Wiegmann
Catalog ID: WA72RA19TH
Accessory Type
Relay Rack Angle
Application
For use with freestanding NEMA 12 and NEMA 4 enclosures. Designed for mounting 19 inch and 24 inch rack-mounted equipment.
Catalog Number
WA72RA19TH
Color
White
Construction
Flanged
EU RoHS Indicator
Yes
Material
Carbon Steel
Series
WA-SOF
Type
Accessory
UPC
786725418121
Actual Height
3.5 in
Height
4 in
Weight
18 lb
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1