MY LISTS
HUBBELL
Image of WA90SMP14G Side-Mount Panel Single Or Double Freestanding 78 X 14, Carbon Steel - Galvanized

Side-Mount Panel Single Or Double Freestanding 78 X 14, Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: WA90SMP14G

Side-Mount Panel Single Or Double Freestanding 78X14 Carbon Steel - Galvanized

The WA-SMP Series side-mount panels are primarliy used in NEMA 4 and 12 freestanding enclosures. All necessary mounting hardware is included.

  • Fabricated from pre-galvanized steel
  • Panels provide extra mounting space on the sides of the enclosure

General

Accessory Type

Side-Mount Panel

Application

For use with freestanding NEMA 12 and freestanding NEMA 4 enclosures.

Catalog Number

WA90SMP14G

Construction

Flanged

EU RoHS Indicator

Yes

Finish Type

Conductive (No Paint)

Material

Carbon Steel

Mounting Type

Panel Mounting Hardware

Series

WA-SMP

Type

Accessory

UPC

786725867684

Dimensions

Height

78 in

Weight

71 lb

Width

14 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1