Brand: Wiegmann
Catalog ID: WA7230SOF19
The WA-SOF Series swing-out 19" rack mounting frame is designed for installing rack mounted equipment. Fits a 72 x 30 freestanding enclosure.
Fabricated from 10 gauge steel. Mounting holes are tapped with #10-32 threads spaced per E.I.A. standard. Panels are painted with a white smooth hybrid finish.
Application
For use with freestanding enclosures. Available for mounting rack-mounting equipment.
Catalog Number
WA7230SOF19
Color
White
Construction
EU RoHS Indicator
No
Material
Carbon Steel
Type
Accessory
UPC
786725418206
Actual Height
57.88 in
Height
58 in
Weight
61 lb
Width
74 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
1