
Brand: Wiegmann
Catalog ID: WA72P36F1G
The WA Series full length back panel is used in NEMA 4,12 and stainless steel single door/single access or single door/dual access freestanding enclosures. All necessary mounting hardware is included.
Panels for single-door single-access and single-door dual-access, freestanding NEMA 12, freestanding stainless steel enclosures. Panels can be positioned anywhere along horizontal depth-wise mounting channels. Mounting hardware furnished with each panel. Panels may be used in two-door enclosures along with other freestanding accessories. Optional "G" panels have a conductive finish (no paint).
Application
For use with single door freestanding enclosures.
Catalog Number
WA72P36F1G
Construction
Flanged
EU RoHS Indicator
No
Finish Type
Conductive (No Paint)
Material
Carbon Steel
Mounting Type
Mounting Hardware
Series
WA-F1 Seires
Type
Back Panel
UPC
786725867479
Height
60 in
Weight
80 lb
Width
32 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
1