Brand: Wiegmann
Catalog ID: WA90SMP14G
The WA-SMP Series side-mount panels are primarliy used in NEMA 4 and 12 freestanding enclosures. All necessary mounting hardware is included.
Application
For use with freestanding NEMA 12 and freestanding NEMA 4 enclosures.
Catalog Number
WA90SMP14G
EU RoHS Indicator
Yes
Material
Carbon Steel
Mounting Type
Panel Mounting Hardware
Type
Accessory
UPC
786725867684
Height
78 in
Weight
71 lb
Width
14 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Yes
Carton Quantity
1