HUBBELL
WA-SP-F
* Representative image
WA-SP-F

Half Swing Panel Single Door Freestanding 39.8 X 31, Carbon Steel - White

Brand:

Wiegmann

Catalog ID:

WA90SP36F4

Half Swing Panel Single Door Freestanding 39.8X31 Carbon Steel - White

The WA Series half length swing-out panels are primarily used in NEMA 4 and 12 freestanding enclosures. All necessary mounting hardware is included.

  • Fabricated from carbon steel
  • Panels can be mounted on either side of the enclosure

Mounting can be on either side of the enclosure. Mounting hardware furnished with each panel. Panels are fabricated from 12 gauge steel. Panels may be used in two-door enclosures along with other freestanding accessories.

Product details

General

Application

For use with freestanding NEMA 12 and freestanding NEMA 4 enclosures.

Catalog Number

WA90SP36F4

Color

White

Construction

Flanged

EU RoHS Indicator

No

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

Panel Mounting Hardware

Series

WASP-F4

Type

Swing-Out Panel

UPC

786725417841

Dimensions

Actual Height

39.88 in

Height

40 in

Weight

65 lb

Width

31 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

1

Resources and downloads