Brand: Wiegmann
Catalog ID: WA60X4912U
Designed for indoor use in protecting components from dust, dirt, oil and water. Punching in right flange (WAXU) or center post (WACPXU) to house the following disconnect operating handles with appropriate adaptor plate: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse type C361 and Type C371, General Electric Type STDA and Spectra Flex, I-T-E Max-Flex, and Square D Class Class9422 variable depth and cable mechanisms.
Application
The Wiegmann universal cutout is used in large freestand and floorstand enclosures.
Catalog Number
WA60X4912U
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
EU RoHS Indicator
No
Finish Type
Latches Type
3-Point Padlocking Handle
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
15 in High Floor Stand Kit
Number of Doors (Fixed)
2
Type
Enclosure
UPC
786725428502
Actual Depth
12.13 in
Actual Height
60.13 in
Actual Width
49.75 in
Depth
12 in
Height
60 in
Weight
485 lb
Width
50 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
12
UL Listed
Yes
Number of Doors (Fixed)
2
Carton Quantity
1
Pallet Quantity
1