HUBBELL
Image of SN4242108 N4 Single Door Flanged Disconnect W/Clamp 24X21X8 Carbon Steel - Gray
* Representative image
Image of SN4242108 N4 Single Door Flanged Disconnect W/Clamp 24X21X8 Carbon Steel - Gray

N4 Single Door Flanged Disconnect W/Clamp 24X21X8 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: SN4242108

N4 Single Door Flanged Disconnect W/Clamp 24X21X8 Carbon Steel - Gray

Provides protection where equipment is hosed down, very wet or in outdoor applications. Punching in right flange to house the following disconnect operating handles: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse Type C361 and Type 371, General Electric Type STDA and Spectra Flex, I-T-E Max-Flex, and Square D Class Class 9422 variable depth and cable mechanisms.

  • Provides protection where equipment is hosed down, very wet or in outdoor applications
  • Punching in right flange to house the following disconnect operating handles: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse Type C361 and Type 371, General Electric Type STDA and Spectra Flex, I-T-E Max-Flex, and Square D Class Class 9422 variable depth and cable mechanisms.

Product details

General

Application

These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers.

Catalog Number

SN4242108

Color

Ansi-61 Gray Smooth

Construction

Continuously Welded Seams

EU RoHS Indicator

No

Finish Type

Polyester Powder

Latches Type

Clamps

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725369003

Dimensions

Actual Width

21.38 in

Cubic Capacity

12096 cu.in

Depth

24 in

Height

24 in

Weight

48 lb

Width

21 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions