HUBBELL
Image of N412302608CD N412 Single Door Flanged Disconnect Ultimate 30X26X8 Carbon Steel - Gray
* Representative image
Image of N412302608CD N412 Single Door Flanged Disconnect Ultimate 30X26X8 Carbon Steel - Gray

N412 Single Door Flanged Disconnect Ultimate 30X26X8 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: N412302608CD

N412 Single Door Flanged Disconnect Ultimate 30X26X8 Carbon Steel - Gray

  • 30X26X8 Carbon Steel - Gray

Product details

General

Application

These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers, available with or without Wiegmann-supplied defeater door handle and handle hardware.

Catalog Number

N412302608CD

Color

ANSI-61 Gray, Textured

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

Yes

Finish Type

Textured Polyester Paint

Knockouts

No

Latches Type

2-Point

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Sub Brand

Ultimate Series

Type

Enclosure

UPC

786725862672

Dimensions

Cubic Capacity

6240 cu.in

Depth

8 in

Height

30 in

Weight

65 lb

Width

26 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

NO

Certification - cULus

YES

Certification - ETL

NO

Certified Listed

  • cULus
  • IEC

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R, 12, 13, 4

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads