HUBBELL
N412 Single Door Slope-Top Disconnect Ultimate 36X32X8 304 Stainless Steel
Image of N412363208CSSSTD N412 Single Door Slope-Top Disconnect Ultimate 36X32X8 304 Stainless Steel

N412 Single Door Slope-Top Disconnect Ultimate 36X32X8 304 Stainless Steel

Brand: Wiegmann

Catalog ID: N412363208CSSSTD

N412 Single Door Slope-Top Disconnect Ultimate 36X32X8 304 Stainless Steel

36X32X8 304 Stainless Steel

General

Application

Hubbell Wiegmann N412CSSSTD Ultimate Series Disconnects are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Stream

Catalog Number

N412363208CSSSTD

Color

Brushes Stainless Steel

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

No

Finish Type

Smooth Grained

Knockouts

No

Latches Type

2-Point

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Sub Brand

Ultimate Series

Type

Enclosure

UPC

786725864645

Dimensions

Cubic Capacity

9216 cu.in

Depth

8 in

Height

36 in

Weight

84 lb

Width

32 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

NO

Certification - cULus

YES

Certification - ETL

NO

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

No

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R,12,13,4,4X

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Number of Holes

4

Logistics

Carton Quantity

1