HUBBELL
Image of N412423212CDSSA N412 Single Door Flanged Disconnect Ultimate Series 42 X 32 X 12, 316 Stainless Steel

N412 Single Door Flanged Disconnect Ultimate Series 42 X 32 X 12, 316 Stainless Steel

Brand: Wiegmann

Catalog ID: N412423212CDSSA

N412 Single Door Flanged Disconnect Ultimate Series 42X32X12 316 Stainless Steel

  • Bodies and doors are fabricated from 316L stainless steel
  • Seams are continuously welded and ground smooth
  • Doors are sealed with a poured in place gasket
  • Mounting holes are located in the back of the enclosure
  • Latching system interlocks with the disconnect handle for added safety

Bodies and doors fabricated from 14 gauge 316 stainless steel. Continuously plasma welded seams. Increased tub opening for better access. Concealed hinges. Easy to remove doors are interchangeable. Grounding provisions included. Doors are sealed with poured-in-place polyurethane gasket. Mounting holes in rear of enclosure. Studs for mounting optional sub panel. Door latching system installed on door with a slotted insert defeater mechanism to open. Latching system interlocks with the disconnect handle for added safety. 3pt latch system.