HUBBELL
Image of SDN12242108PL N12 Single Door Flanged Disconnect 24X21X8 Carbon Steel - Gray

N12 Single Door Flanged Disconnect 24X21X8 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: SDN12242108PL

N12 Single Door Flanged Disconnect with Handle 24X21X8 Carbon Steel - Gray

Includes Handle and Interlocking door catch.

General

Application

These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers.

Catalog Number

SDN12242108PL

Color

Ansi-61 Gray Smooth

Construction

Continuously Welded Seams

EU RoHS Indicator

Yes

Finish Type

Latches Type

2-Point

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725862900

Dimensions

Actual Depth

8.13 in

Actual Width

21.38 in

Depth

8 in

Height

24 in

Weight

46 lb

Width

21 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

12

UL Listed

Yes

Configuration

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

1