HUBBELL
Image of SSN4X423112 N4X Single Door Flanged Disconnect 42X31X12 304 Stainless Steel

N4X Single Door Flanged Disconnect 42X31X12 304 Stainless Steel

Brand: Wiegmann

Catalog ID: SSN4X423112

N4X Single Door Flanged Disconnect 42X31X12 304 Stainless Steel

Provides protection for equipment in highley corrosive environments. For use in indoor and outdoor settings. Areas that are hosed down, frequently wet or have constant exposure to water, other liquids or contaminants. Punching in right flange to house the following disconnect operating handles: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse Type C361 and Type C371, General Electric Type STDA and Spectra Flex, I-T-E Max-Flex, and Square D Class Class 9422 variable depth and cable mechanisms.

  • Provides protection for equipment in highley corrosive environments
  • For use in indoor and outdoor settings
  • Areas that are hosed down, frequently wet or have constant exposure to water, other liquids or contaminants
  • Punching in right flange to house the following disconnect operating handles: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse Type C361 and Type C371, General Electric Type STDA and Spectra Flex, I-T-E Max-Flex, and Square D Class Class 9422 variable depth and cable mechanisms.

General

Application

These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers.

Catalog Number

SSN4X423112

Construction

Continuously Welded Seams

EU RoHS Indicator

No

Finish Type

Latches Type

Clamps

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725369751

Dimensions

Actual Depth

12.13 in

Actual Width

31.38 in

Cubic Capacity

15624 cu.in

Depth

12 in

Height

42 in

Weight

128 lb

Width

31 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Configuration

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1