HUBBELL
NEMA 1 Box Hanger 6X6 Carbon Steel - Galvanized
Image of BH0606G NEMA 1 Box Hanger 6X6 Carbon Steel - Galvanized
*Representative image
Image of BH0606G NEMA 1 Box Hanger 6X6 Carbon Steel - Galvanized

NEMA 1 Box Hanger 6X6 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: BH0606G

N1 Hanger (Hinged-Cover/Screw-Cover Wireway) 6X6 Carbon Steel - Galvanized

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Galvanized bracket hanger fitting.

General

Accessory Type

Hanger

Application

For use with HS and S Series wireway.

Catalog Number

BH0606G

Cover Type

Hinged/Screw Cover

Finish Type

Galvanized

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Accessory

UPC

786725852574

Dimensions

Actual Length

1 in

Depth

1 in

Height

7 in

Weight

23 lb

Width

7 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

10

Pallet Quantity

1