HUBBELL
Image of WWG25-2 Desiccant Packets - 3 to 4 Cubic Feet (10/Pack)
* Representative image
Image of WWG25-2 Desiccant Packets - 3 to 4 Cubic Feet (10/Pack)

Desiccant Packets - 3 to 4 Cubic Feet (10/Pack)

Brand: Wiegmann

Catalog ID: WWG25-2

Desiccant Packets - 3 to 4 Cubic Feet (10/Pack)

Product details

General

Catalog Number

WWG25-2

Color

White

EU RoHS Indicator

Yes

Type

Desiccant Packets

UPC

786725801077

Dimensions

Depth

0.13 in

Height

2 in

Weight

1 lb

Width

5 in

Logistics

Carton Quantity

10

Resources and downloads

Specifications

Terms and Conditions