HUBBELL
Image of WWG37-3 Desiccant Packets - 5 to 10 Cubic Feet (10/Pack)
* Representative image
Image of WWG37-3 Desiccant Packets - 5 to 10 Cubic Feet (10/Pack)

Desiccant Packets - 5 to 10 Cubic Feet (10/Pack)

Brand: Wiegmann

Catalog ID: WWG37-3

Desiccant Packets - 5 to 10 Cubic Feet (10/Pack)

Product details

General

Catalog Number

WWG37-3

Color

White

EU RoHS Indicator

Yes

Type

Desiccant Packets

UPC

786725801091

Dimensions

Depth

0.13 in

Height

3 in

Weight

1 lb

Width

7 in

Logistics

Carton Quantity

10

Resources and downloads

Specifications

Terms and Conditions