HUBBELL
Image of E0404 N1 End Cap (Hinged-Cover/Screw-Cover Wireway) 4X4 Carbon Steel - Gray

N1 End Cap (Hinged-Cover/Screw-Cover Wireway) 4X4 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: E0404

N1 End Cap (Hinged-Cover/Screw-Cover Wireway) 4X4 Carbon Steel - Gray

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Carbon steel endcap fitting with knockouts.

General

Accessory Type

End Cap

Application

For use with HS and S Series wireway.

Catalog Number

E0404

Color

Ansi-61 Gray Textured

Cover Type

Hinged/Screw Cover

EU RoHS Indicator

Yes

Finish Type

Polyester Powder

Knockouts

Yes

Listings

UL, CSA

Material

Carbon Steel

Type

Accessory

UPC

786725391356

Dimensions

Actual Length

1 in

Depth

1 in

Height

4 in

Weight

0.47 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

Yes

Logistics

Carton Quantity

15

Pallet Quantity

200