HUBBELL
Image of FK0610 Floor Stand Kit 6 X 10, Carbon Steel - Gray

Floor Stand Kit 6 X 10, Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: FK0610

Floor Stand Kit 6X10 Carbon Steel - Gray

Floor stand kits are utilized to raise most single and double door freestanding enclosures up off of the ground.

Floor stand kits are utilized to raise most single and double door freestanding enclosures up off of the ground.

General

Catalog Number

FK0610

Color

Gray

Finish Type

Polyester Powder

Material

Carbon Steel

Type

Floor Stand Kit

UPC

786725368402

Dimensions

Depth

10 in

Height

6 in

Weight

21 lb

Width

8 in

Logistics

Carton Quantity

1

Pallet Quantity

40