
Brand: Wiegmann
Catalog ID: FK0618
Floor stand kits are utilized to raise most single and double door freestanding enclosures up off of the ground.
Catalog Number
FK0618
Color
Gray
Finish Type
Polyester Powder
Material
Carbon Steel
Type
Floor Stand Kit
UPC
786725368730
Depth
18 in
Height
6 in
Weight
31 lb
Width
8 in
Carton Quantity
1
Pallet Quantity
5