

Brand: Wiegmann
Catalog ID: FK2408
Floor stand kits are utilized to raise most single and double door freestanding enclosures up off of the ground.
Catalog Number
FK2408
Color
Gray
Finish Type
Polyester Powder
Material
Carbon Steel
Type
Floor Stand Kit
UPC
786725368808
Depth
8 in
Height
24 in
Weight
52 lb
Width
8 in
Carton Quantity
1
Pallet Quantity
8