



Brand: Wiegmann
Catalog ID: SCF1224G
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Covers are 14 gauge G-90 unpainted pre-galvanized steel.
Accessory Type
Cover
Application
Designed to mount on enclosure for flush installations.
Catalog Number
SCF1224G
Construction
Non-Flanged
Cover Type
Flush Cover
Finish Type
Galvanized
Material
Carbon Steel
Type
Accessory
UPC
786725847785
Height
14 in
Weight
10 lb
Width
26 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1
Pallet Quantity
120